HRC cartridge fuse - cylindrical type aM 14 X 51 - 40 A - with indicator
Legrand
HRC cartridge fuse - cylindrical type aM 14 X 51 - 40 A - with indicator
REF. 014140
EAN number.
3245060141400
2,59 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 500 V |
Utilization category | aM (switchgear protection) |
Rated current | 40 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 4 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS