![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/00/BT-005314-WEB-R.jpg)
Housing for keyboard coded Tercode 2050N reference 005311 Silver
Bticino
Housing for keyboard coded Tercode 2050N reference 005311 Silver
REF. 005314
EAN number.
3233620053140
Tercode 2050N installation accessory. Surface mounted housing for keyboard coded Tercode 2050N Silver finish
139,49 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Other |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Aluminium |
---|---|
Surface protection | Metallic |
Surface finishing | Matt |
Colour | Silver |
RAL-number (similar) | 7001 |
Transparent | No |
Degree of protection (IP) | IP54 |
With bus connection | No |