![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088032-WEB-R.jpg)
Horizontal fix supports kit for standard floor box, capacity 24 modules (three baskets 8 modules)
Universal Floor boxes LG
Legrand
Horizontal fix supports kit for standard floor box, capacity 24 modules (three baskets 8 modules)
REF. 088032
EAN number.
3414970755254
The supports kit is the body of the floor box, which allows power and data supply to the different workstations. The supports provides the power, ELV and DATA sockets.
45,88 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of appliances to build in | 12 |
---|---|
Number of conduit inlets | 1 |
Length | 281.3 mm |
Width | 281.3 mm |
Depth | 97 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Screwing |
Number of strain relieves | 6 |
Material | Other |
Dokumentatsioon
5 dokumendid
Tehniline leht
Tehniline leht
Kasutusjuhend
Tehniline leht
Tehniline leht
6 dokumendid
BIM fail
BIM fail
BIM fail
BIM fail
BIM fail
BIM fail
VALIGE TEGEVUS