![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088052-WEB-R.jpg)
Horizontal adjustable mounting box 4M equipped with 2 power tamperproofs sockets SCHUKO and a fast connector female
Universal Floor boxes LG
Legrand
Horizontal adjustable mounting box 4M equipped with 2 power tamperproofs sockets SCHUKO and a fast connector female
REF. 088052
EAN number.
3414970755551
The horizontal adjustable mounting box receives and provides the power sockets into the floor box.
42,28 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of appliances to build in | 2 |
---|---|
Number of conduit inlets | 1 |
Length | 141.7 mm |
Width | 73.5 mm |
Depth | 80.7 mm |
Model | Shape of cup |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 2 |
Material | Other |
Dokumentatsioon
4 dokumendid
Tehniline leht
Tehniline leht
Tehniline leht
Tehniline leht
VALIGE TEGEVUS