![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089583_pw_95447.jpg)
HOOK BATIBOX RILSAN L.150MM
Legrand
HOOK BATIBOX RILSAN L.150MM
REF. 089576
EAN number.
3245060895761
2,10 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Mounting pin |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | Yes |
Width | 3.75 mm |
Height | 3.73 mm |
Depth | 177.9 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |