High speed HDMI with ethernet cord 3m
Legrand
High speed HDMI with ethernet cord 3m
REF. 090984
EAN number.
3414971590205
For connecting an HDMI socket to an audio/video terminal (TV, DVD, or Blu-Ray player, Home Cinema, games consoles, etc…). Support 4K and 1080P video resolution. Gold plated connectors.
37,56 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of connector connection 1 | HDMI |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | HDMI |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 3 m |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS