Heightening screw Set of 4, OBS15, 15 x 8 mm
Ensto Cubo O
ENSTO
Heightening screw Set of 4, OBS15, 15 x 8 mm
REF. OBS15.04
EAN number.
6418677172342
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Brass |
---|---|
Height | 20 mm |