![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-BETA10-BT-EP-WEB-R.jpg)
Heater fixed/portable BETA BT 1000W IP21 P 39x85
Ensto Beta
ENSTO
Heater fixed/portable BETA BT 1000W IP21 P 39x85
REF. BETA10-BT-EP
EAN number.
6438100339432
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Mounting method | Wall model |
Material Front | Steel |
Grid model | Fins |
Material heating element | Aluminium |
Air exhaust | Front side |
With fan | No |
Heating capacity | 1000 W |
Supply voltage | 196-253 V |
Frequency supply voltage | 45-55 Hz |
Electrical connection | Connection cable with plug |
Position control panel | Side |
Suitable for wireless remote control | Yes |
Supplied remote control | No |
Power control | Electronic |
Number of switch positions | 2 |
Temperature adjustment | 5-30 °C |
Differential gap, temperature | 0.1 °C |
Colour | White |
Width | 853 mm |
Height | 389 mm |
Depth | 56 mm |
---|---|
Weight | 4.58 kg |
Degree of protection (IP) | IP21 |
Protection class | II |
With overheating protection | Yes |
Programmable | Yes |
Frost protection circuit | Yes |
Digital indication | No |
With presence indicator | No |
Suitable for bus connection | No |
With time switch clock | Yes |
Adaptive (self-learning) | Yes |
Consumption indication | Yes |
Open window detection | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Operation by app | Yes |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Number of supported pilot wire commands | None |
Dokumentatsioon
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS