![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/00/BT-005521-WEB-F.jpg)
Handles equipped with suction cups handle in wall 1 suction cup
Bticino
Handles equipped with suction cups handle in wall 1 suction cup
REF. 005521
EAN number.
3233620055205
Handle equipped with suction cup, ideal for renovation. Wall handle equipped with aluminum suction cups. Power supply in 12V or 24V direct current. 400kg suction cup.
299,71 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Other |
Mounting method | Surface mounted |
Material | Metal |
Material quality | Aluminium |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
Degree of protection (IP) | IP40 |
With bus connection | No |