![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/LG-090471-WEB-R.jpg)
GREY SURFACE MOUNTING IP66 3KW MODE 2 F/B STD SOCKET FOR ELECTRICAL VEHICLE
Legrand
GREY SURFACE MOUNTING IP66 3KW MODE 2 F/B STD SOCKET FOR ELECTRICAL VEHICLE
REF. 090471
EAN number.
3245060904715
135,29 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Model | Charging socket outlet |
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | Other |
Width | 180 mm |
Height | 147.5 mm |
Depth | 76 mm |
Nominal voltage | 250 V |
---|---|
Max. nominal current | 16 A |
Type of current | AC single phase |
Number of communication contacts | 3 |
Length of the fixed connection cable | 50 m |
LED integrated | No |
Cross section of the power contacts | 6-6 mm² |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Dokumentatsioon
VALIGE TEGEVUS