![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/3516-BTICINO-1000.jpg)
Glass-breaking detector
Bticino
Glass-breaking detector
REF. 3516
EAN number.
8012199452050
88,26 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of messaging | Passive glass breaking detector |
---|---|
Monitoring radius | 1.5 m |
Colour | White |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
---|---|
Connected object | No |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Dokumentatsioon
VALIGE TEGEVUS