![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069592_pw_105963.jpg)
GAS DETECTOR GREY COMPOSABLE
Legrand
GAS DETECTOR GREY COMPOSABLE
REF. 069592
EAN number.
3245060695927
255,96 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Detect ammonia (NH3) | No |
---|---|
Detect butane (C4H10) | Yes |
Detect domestic gas | Yes |
Detects carbon dioxide (CO2) | No |
Detect carbon monoxide (CO) | No |
Detect methane (CH4) | Yes |
Detect anaesthetic gas | No |
Detect propane (C3H8) | Yes |
Detect irritant gas | No |
Detect other gas species | Yes |
Detect embroidering gas | No |
Detect explosive gas | No |
Detect flammable gas | No |
Detect toxic gas | No |
Mounting method | Other |
Standalone | No |
Networkable via radiografic (standard) | No |
---|---|
Networkable via radio (optional) | No |
Voltage type (supply voltage) | DC |
Type of messaging | Optical/acoustic |
Colour | Other |
Degree of protection (IP) | IP31 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Length | 64 mm |
Width | 64 mm |
Height/depth | 58 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-50 °C |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS