![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-020052-WEB-R.jpg)
Fully modular insulated cabinet XL³ 160 - ready to use - 2 rows - 450x575x147 mm
Legrand
Fully modular insulated cabinet XL³ 160 - ready to use - 2 rows - 450x575x147 mm
REF. 020052
EAN number.
3245060200527
355,14 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 2 |
Width in number of modular spacings | 24 |
Type of covering | Optional |
Cover model | With notch |
Transparent cover/door | No |
With lock | Yes |
Housing material | Plastic |
Built-in depth | 170 mm |
Inner depth | 115 mm |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7035 |
Degree of protection (IP) | IP43 |
Height | 450 mm |
Width | 575 mm |
Depth | 147 mm |
Dokumentatsioon
4 dokumendid
Kokkupaneku juhend
Kasutusjuhend
Tehniline leht
Tehniline juhend
VALIGE TEGEVUS