![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/020014_pw_141879.jpg)
Fully modular flush mounting cabinet XL³ 160 - ready to use - 4 rows - 96 mod
Legrand
Fully modular flush mounting cabinet XL³ 160 - ready to use - 4 rows - 96 mod
REF. 020014
EAN number.
3245060200145
724,89 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 24 |
Type of covering | Optional |
Cover model | With notch |
Transparent cover/door | No |
With lock | No |
Housing material | Steel |
Built-in depth | 140 mm |
Inner depth | 93 mm |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | Grey |
RAL-number | 7035 |
Degree of protection (IP) | IP43 |
Height | 750 mm |
Width | 575 mm |
Depth | 100 mm |
Dokumentatsioon
5 dokumendid
Kasutusjuhend
Kokkupaneku juhend
Tehniline leht
Kasutusjuhend
Tehniline juhend
VALIGE TEGEVUS