![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088038-WEB-R.jpg)
Frame of standard floor box to equip with horizontal mounting boxes, capacity 24 modules (3 baskets 8 modules)
Universal Floor boxes LG
Legrand
Frame of standard floor box to equip with horizontal mounting boxes, capacity 24 modules (3 baskets 8 modules)
REF. 088038
EAN number.
3414970755315
The support frame is the body of the floor box, which allows power and data supply to the different workstations.It receives up to three wiring devices baskets supports.
36,58 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
Surface protection housing | Chromium-plated |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
Outer width | 281.3 mm |
Outer length | 281.3 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 264 mm |
Min. built-in depth | 77.7 mm |
Dokumentatsioon
5 dokumendid
Tehniline leht
Tehniline leht
Kasutusjuhend
Tehniline leht
Tehniline leht
VALIGE TEGEVUS