![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-077857-WEB-R.jpg)
Flush mounting metal socket Green'up Access - locked - IP 55-IK 10 - German std
Legrand
Flush mounting metal socket Green'up Access - locked - IP 55-IK 10 - German std
REF. 077857
EAN number.
3414970321299
356,98 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Charging socket outlet |
---|---|
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | Other |
Width | 110 mm |
Height | 110 mm |
Depth | 47 mm |
Nominal voltage | 230 V |
---|---|
Max. nominal current | 16 A |
Type of current | AC single phase |
Number of communication contacts | 3 |
Length of the fixed connection cable | 50 m |
LED integrated | No |
Cross section of the power contacts | 2.5-2.5 mm² |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |