![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-089379-WEB-R.jpg)
Flush mounting box - for Mosaic colour touch screen - for dry partition
BOITES D ENCASTREMENT POUR APPAREILLAGE
Legrand
Flush mounting box - for Mosaic colour touch screen - for dry partition
REF. 089379
EAN number.
3245060893798
Valena™ Life/Allure - MyHOME BUS - home system management BUS/SCS
9,18 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Built-in installation box (device box) |
Model | Other |
Equipped with | None |
Width | 109 mm |
For number of electric fittings | 6 |
Mounting switching equipment | Spread |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 17 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
---|---|
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS