Flush mounted socket 16A - 4h - 230V - 3P+A - CEE - IP66/67-55 - plastic- Hypra
Legrand
Flush mounted socket 16A - 4h - 230V - 3P+A - CEE - IP66/67-55 - plastic- Hypra
REF. 051127
EAN number.
3245060511272
39,78 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 74 mm |
Drill hole distance horizontal | 60 mm |
Dokumentatsioon
1 dokument
Tehniline leht
3 dokumendid
BIM fail
BIM fail
Autocad 3D
1 dokument
Sertifikaadid
OC / CB-FR_710635/A1
(0.72 Mo)
VALIGE TEGEVUS