![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-602412-WEB-R.jpg)
FLUSH CAB 2x12M
Legrand
FLUSH CAB 2x12M
REF. 602412
EAN number.
3414971587298
50,28 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Number of rows | 2 |
Width in number of modular spacings | 24 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 82.5 mm |
Built-in height | 426 mm |
Built-in width | 326 mm |
Inner depth | 87 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP40 |
Height | 430 mm |
Width | 330 mm |
Depth | 86.5 mm |
Enclosure capacity (Nb of modules) | 24 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-70 °C |
Fitted with rainproof plate protection | No |
Dokumentatsioon
1 dokument
BIM fail
VALIGE TEGEVUS