Flexible cover width 85mm for DLP universal trunking
DLP Universal Trunking LG
Legrand
Flexible cover width 85mm for DLP universal trunking
REF. 010522
EAN number.
3245060105228
The flexible cover of offer DLP make it possible to obtain a systemmore evolutionary, flexible, with a new aesthetics and allowing aperfect separation of the currents
3,09 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 85 mm |
---|---|
Length | 2000 mm |
Model | Smooth |
Mounting method cover | Spanned |
Mounting of cover | Snap on |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | Yes |
Operating / setting temperature | -5-60 °C |
Height | 14.7 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP40 |
Storage temperature | -25-60 °C |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS