![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/032802_pw_94704.jpg)
Flat angle for over floor trunking 50x12mm
Over floor trunking LG
Legrand
Flat angle for over floor trunking 50x12mm
REF. 030011
EAN number.
3245060300111
Allows the junction in flat angle of two pieces of the same section
2,60 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 50 mm |
---|---|
Height | 12 mm |
Number of channels | 0 |
Material | Plastic |
Colour | Grey |
RAL-number | 7030 |
Self-adhesive | No |
Sealing lip | No |
With anti-slip layer | No |
---|---|
Antimicrobial treatment | No |
Halogen free | No |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Storage temperature | -25-60 °C |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
1 dokument
Autocad 3D
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS