Flat angle for DLP-S snap-on and universal trunking 100x50mm
Halogen Free DLP Trunking LG
Legrand
Flat angle for DLP-S snap-on and universal trunking 100x50mm
REF. 638033
EAN number.
3245066380339
Allows the junction in flat angle of two pieces of mini-trunking and avoid the cut of miter on the profile
8,44 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 135 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
---|---|
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | IP3X |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 15-60 °C |
Height | 52 mm |
Storage temperature | -25-60 °C |
Dokumentatsioon
2 dokumendid
Tehniline leht
Tehniline leht
VALIGE TEGEVUS