Flange fastening set F2 size, PA, M8 x 30
Ensto Cubo O
ENSTO
Flange fastening set F2 size, PA, M8 x 30
REF. F2PA30
EAN number.
6418677172083
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Fastening parts/-set |
---|---|
Material | Plastic |
Width | 8 mm |
Height | 30 mm |
---|---|
Depth | 8 mm |