![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046506-WEB-R.jpg)
Fixed shelf for enclosures depth 800mm depth 450mm quick fixing
LCS2
Legrand
Fixed shelf for enclosures depth 800mm depth 450mm quick fixing
REF. 046506
EAN number.
3245060465063
Fixed shelf for fixing on 4 x 19 inches uprights. Suitable for 19 inches cabinets and server cabinets, Bati racks and Altis cabinets with a depth of 800mm.
100,26 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 800 mm |
Width | 482 mm |
Height | 88 mm |
Depth | 625 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS