![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046507-WEB-R.jpg)
Fixed shelf for enclosures depth 1000mm depth 850mm quick fixing
LCS2
Legrand
Fixed shelf for enclosures depth 1000mm depth 850mm quick fixing
REF. 046507
EAN number.
3245060465070
Fixed shelf for fixing on 4 x 19 inches uprights. Suitable for 19 inches cabinets and server cabinets, Bati racks and Altis cabinets with a depth of 1000mm.
111,33 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 1000 mm |
Width | 482 mm |
Height | 88 mm |
Depth | 825 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS