![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040658-LEGRAND.jpg)
FIRE ALARM - INDICOR
Legrand
FIRE ALARM - INDICOR
REF. 040658
EAN number.
3245060406585
40,09 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Other |
---|---|
Accessory | No |
Spare part | No |
Width | 82 mm |
Height | 82 mm |
Degree of impact strength (IK) | IK02 |
---|---|
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-+55 °C |
Nominal voltage | 5-28 V |
Mounting method | Flush-mounted |