![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047045-LEGRAND-1000.jpg)
Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 720 W - 15 A
PLC POWER SUPPLIES
Legrand
Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 720 W - 15 A
REF. 047045
EAN number.
3245060470456
Plc power supplies- alimentation redressee filtree 48v 1200w 25a
1 408,90 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 48-48 V |
Max. output current 1 | 15 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 48 V |
Nominal value output current 1 | 15 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 720 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | No |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 206 mm |
Direct mounting possible | Yes |
Width | 158 mm |
Height | 268 mm |
Depth | 206 mm |
Suitable for safety functions | Yes |