![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047004_pw_96388.jpg)
Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 240 W - 5 A
OPEN TRANSFORMERS
Legrand
Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 240 W - 5 A
REF. 047043
EAN number.
3245060470432
Open transformers- alimentation redressee filtree 48v 480w 10a
514,75 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 48-48 V |
Max. output current 1 | 5 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 48 V |
Nominal value output current 1 | 5 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 240 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | No |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 175 mm |
Direct mounting possible | Yes |
Width | 126 mm |
Height | 186 mm |
Depth | 175 mm |
Suitable for safety functions | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Autocad 3D
1 dokument
Sertifikaadid
UL recogn cULus-E235045
(0.13 Mo)
VALIGE TEGEVUS