![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047006-LEGRAND-1000.jpg)
Filtered single-phase rectified power supply - prim 230/400 V - 12 V= - 300 W - 25 A
OPEN TRANSFORMERS
Legrand
Filtered single-phase rectified power supply - prim 230/400 V - 12 V= - 300 W - 25 A
REF. 047006
EAN number.
3245060470067
Open transformers- alimentation redressee filtree 24v 12w 0,5a
989,80 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 12-12 V |
Max. output current 1 | 25 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 12 V |
Nominal value output current 1 | 25 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 300 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | No |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 270 mm |
Direct mounting possible | Yes |
Width | 180 mm |
Height | 213 mm |
Depth | 270 mm |
Suitable for safety functions | Yes |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS