![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-413105-WEB-R.jpg)
Filtered rectified single-phase power supply - 12 V= - 15 W - 1.3 A
MODULAR TRANSFORMERS
Legrand
Filtered rectified single-phase power supply - 12 V= - 15 W - 1.3 A
REF. 413105
EAN number.
3245064131056
Modular transformers- single phase filtered rectified power supply - 12 v= - 15 w - 1.3 a - 5 mod
165,06 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Voltage type (supply voltage) | AC |
---|---|
1st secondary output voltage DC | 12-12 V |
Max. output current 1 | 1.25 A |
Secondary voltage adjustable | No |
Short-circuit-proof | No |
Rated supply voltage AC 50 Hz | 215-245 V |
Rated supply voltage AC 60 Hz | 215-245 V |
Output voltage stabilized | Yes |
Power consumption | 8.7 VA |
Power output | 15 W |
Stabilized | Yes |
---|---|
Type of electric connection | Screw-/spring clamp connection |
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | Yes |
Direct mounting possible | No |
Width | 89 mm |
Height | 95 mm |
Depth | 66 mm |
Degree of protection (IP) | IP20 |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS