![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863471-WEB-R.jpg)
Fibre optic feedthrough socket Niloe Step - 2 SC/APC simplex single mode - mechanism with medium grey cover plate
Niloé Step
Legrand
Fibre optic feedthrough socket Niloe Step - 2 SC/APC simplex single mode - mechanism with medium grey cover plate
REF. 863471
EAN number.
3414971840492
The Niloe Step optical fiber socket allows the easy connection and disconnection of the devices. The connectors mechanically couple and align the cores of fibers so light can pass. The mechanism should be completed with a plate.
55,21 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screw |
Number of buses/couplings | 2 |
Type of connector | SC |
Colour | Other |
Centre plate | Yes |
With label space | Yes |
Outlet direction | Angled |
Dust protection cap | Shutter |
---|---|
Device width | 75.8 mm |
Device depth | 30.8 mm |
Device height | 75.8 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -40-85 °C |
Storage temperature | -40-85 °C |
Antimicrobial treatment | No |
Label space/information surface | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS