Ferrules Starfix - doubles individuals - cross section 2 x 0.75 mm² - blue
Legrand
Ferrules Starfix - doubles individuals - cross section 2 x 0.75 mm² - blue
REF. 037687
EAN number.
3245060376871
0,08 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Construction type | Twin cable end sleeve |
---|---|
Nominal cross section | 0.75 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Blue |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |
Dokumentatsioon
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS