Ferrule Starfix with insulating flange - cross section 1.5 mm² - black - Supplied in strips
Starfix
Legrand
Ferrule Starfix with insulating flange - cross section 1.5 mm² - black - Supplied in strips
REF. 037664
EAN number.
3245060376642
0,09 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Construction type | Standard |
---|---|
Nominal cross section | 1.5 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Black |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | Yes |
Dokumentatsioon
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS