![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089528-LEGRAND-1000.jpg)
EXTENSION SLEEVE FOR LINING PARTITION DIAM 60 LONG 150
Legrand
EXTENSION SLEEVE FOR LINING PARTITION DIAM 60 LONG 150
REF. 089528
EAN number.
3245060895280
7,11 €
/
Tükk
Product available in
50 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 66 mm |
Height | 66 mm |
Depth | 165.2 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |