![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/050421-LEGRAND-1000.jpg)
EXTENSION PLUG 2P+T 16A FRENCH STANDARD PLASTIC STRAIGHT OUTLET WHITE
Legrand
EXTENSION PLUG 2P+T 16A FRENCH STANDARD PLASTIC STRAIGHT OUTLET WHITE
REF. 050421
EAN number.
3245060504212
3,64 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
Colour | White |
Nominal voltage | 250 V |
Nominal current | 16 A |
---|---|
For heavy conditions according to VDE | No |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -10-50 °C |
Storage temperature | -15-70 °C |
Frequency | 50-60 Hz |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |