End stop for Viking3 terminal blocks with automatic 10mm pitch
Viking 3
Legrand
End stop for Viking3 terminal blocks with automatic 10mm pitch
REF. 037512
EAN number.
3245060375126
2,91 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Type of latching | Screwable |
Material | Plastic |
Inflammability class of insulation material according to with UL94 | V2 |
---|---|
Width | 10 mm |
Height | 51.5 mm |
Depth | 114 mm |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS