![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-414924-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 1600A with open flexible Rogowski current transformers
EMS CX3
Legrand
EMS CX3 measure module for 1 three-phase electrical line up to 1600A with open flexible Rogowski current transformers
REF. 414924
EAN number.
3414971437722
Module dedicated to the EMS CX3 system. Multifunctional measure module for measuring main electrical data (current, voltage, power and other values) of a three-phase circuit up to 1 600A via Rogowski open flexible current transformers.
785,71 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Direct/transformer |
Connection type | Direct , Cable |
Reactive power | Yes |
S0 impulse interface | None |
Tariff switch | No |
Accuracy class | 1 |
Width | 17.8 mm |
Height | 95.5 mm |
Depth | 67.6 mm |
Degree of impact strength (IK) | Other |
---|---|
Degree of protection (IP) | IP40 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Voltage type | DC |
Nominal voltage | 10.8-13.2 V |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 0.5-2.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | No |
Mounting method | DIN rail |
Addressable | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Dokumentatsioon
6 dokumendid
Tehniline juhend
Tehniline leht
Tehniline juhend
Tehniline leht
Kasutusjuhend
Tehniline leht
1 dokument
Tarkvara
VALIGE TEGEVUS