![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/061834-LEGRAND.jpg)
EMERG.LIGHT NT65 2X8W 400LM 1H CO IP65
Legrand
EMERG.LIGHT NT65 2X8W 400LM 1H CO IP65
REF. 061834
EAN number.
3245060618346
343,00 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | None |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | Fluorescent lamp |
With light source | Yes |
Lamp holder | Other |
Number of lighting heads | 1 |
Housing material | Steel |
Housing colour | White |
Material cover | Plastic, structured |
Voltage type | AC |
Nominal voltage | 230-230 V |
Nominal current | 170-170 mA |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP65 |
Degree of impact strength (IK) | IK07 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 40 W |
---|---|
Rated luminous flux according to IEC 62722-2-1 | 400 lm |
Luminous flux in standby mode | 400 lm |
Colour temperature | 4000-4000 K |
Nominal operation time | 1-1 h |
Width | 134 mm |
Height/depth | 134 mm |
Length | 405 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS