![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-038096-WEB-R.jpg)
EMERGENCY UNIT WITH HANDLE
Legrand
EMERGENCY UNIT WITH HANDLE
REF. 038096
EAN number.
3245060380960
329,33 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of command positions | 1 |
---|---|
Number of push buttons | 0 |
Number of indicator lights | 0 |
Number of key switches | 0 |
Number of selector switches | 1 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | Yes |
Rated control supply voltage AC 50 Hz | 400-400 V |
---|---|
Colour housing cover | Yellow |
Housing material | Plastic |
Number of contacts as normally open contact | 3 |
Number of contacts as normally closed contact | 3 |
Number of contacts as change-over contact | 0 |
Degree of protection (IP) | IP54 |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS