Emergency stop button Plexo IP 55 - stay-put 1/4 release- modular - grey/yellow
PROGRAMME PLEXO
Legrand
Emergency stop button Plexo IP 55 - stay-put 1/4 release- modular - grey/yellow
REF. 069549
EAN number.
3245060695491
Plexo™ mechanisms - controls and socket outlets IP 55- Mechanisms supplied with cover plate- Installation with surface-mounting boxes or flush-mounting support frames
72,64 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Unlocking method | Turn-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP55 |
Mounting method | Built-in |
With lighting | No |
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Width | 62 mm |
---|---|
Height | 62 mm |
Depth | 69 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Terminals capacity | 2.5-2.5 mm² |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS