![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/LG-661864-WEB-R.jpg)
Emergency lighting flush-mounting spotlight URA SPOT Non permanent 100lm 3h Standard IP20 for escape routes
URA SPOT
Legrand
Emergency lighting flush-mounting spotlight URA SPOT Non permanent 100lm 3h Standard IP20 for escape routes
REF. 661864
EAN number.
3414971021334
Emergency lighting spotlight URASPOT range for escape routes, non permanent, light output 100 lumens, 3 h emergency duration, manual testing, directive distribution of the light on the floor, certified to IEC 60598-2-22 with N quality mark
254,99 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Built-in |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Other |
With pictogram | No |
Monitoring equipment | None |
Suitable for standby switching | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Number of lighting heads | 1 |
Housing material | Plastic |
RAL-number housing | 9003 |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 207-253 V |
Nominal current | 120-120 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 3 W |
Rated luminous flux according to IEC 62722-2-1 | 90 lm |
Luminous flux in standby mode | 3 lm |
Colour temperature | 4000-4000 K |
Recognition distance | 13.78 m |
---|---|
Nominal operation time | 1-1 h |
Width | 39 mm |
Height/depth | 30 mm |
Length | 256 mm |
Outer diameter | 80 mm |
Built-in width | 60 mm |
Built-in height/depth | 38 mm |
Built-in length | 60 mm |
Built-in diameter | 60 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-45 °C |
Frequency | 50-50 Hz |
Standby consumption | 120 mA |
Estimated bulb life | 50000 h |
Mandatory neutral | No |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
With complemantary luminous signal | No |
Cable support | Not applicable |
Cable tie suitable with | Other |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Sertifikaadid
OC / CB-ES2003
(0.38 Mo)
VALIGE TEGEVUS