![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038057-LEGRAND-1000.jpg)
E E C LOCAL MANAGER DEVICE
Legrand
E E C LOCAL MANAGER DEVICE
REF. 038057
EAN number.
3245060380571
541,74 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of command positions | 1 |
---|---|
Number of push buttons | 1 |
Number of indicator lights | 0 |
Number of key switches | 0 |
Number of selector switches | 0 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | Yes |
Rated control supply voltage DC | 24-48 V |
Power consumption | 24 W |
Colour housing cover | Other |
Housing colour | Other |
Housing material | Plastic |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Degree of protection (IP) | IP40 |
Width | 90 mm |
Height | 90 mm |
Depth | 57 mm |
Degree of impact strength (IK) | IK07 |
Mounting method | Surface mounted |