![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-411108-WEB-R.jpg)
DX3 RCBO 1P+N R C32 6000A 30MA A-HPI+
Legrand
DX3 RCBO 1P+N R C32 6000A 30MA A-HPI+
REF. 411108
EAN number.
3414970352088
243,43 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 240 V |
Rated current | 32 A |
Rated fault current | 0.03 A |
Leakage current type | F |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 6 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 3 kA |
Voltage type | AC |
Frequency | 50 Hz |
---|---|
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | Yes |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 0.75-16 mm² |
Connectable conductor cross section multi-wired | 0.75-10 mm² |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
3 dokumendid
Sertifikaadid
VDE-40040196
(0.28 Mo)
Keskkonnaprofiil
Sertifikaadid
OC / CB-CB FR_700927/M1
(0.6 Mo)
VALIGE TEGEVUS