![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-406465-WEB-R.jpg)
DX3 ISOLATOR SWITCH 3P 32A
Legrand
DX3 ISOLATOR SWITCH 3P 32A
REF. 406465
EAN number.
3245064064651
41,30 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | No |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Max. rated operation voltage Ue AC | 400 V |
Rated permanent current Iu | 32 A |
Conditioned rated short-circuit current Iq | 4500 kA |
Number of poles | 3 |
Motor drive optional | No |
Motor drive integrated | No |
Device construction | Built-in device fixed built-in technique |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
4 dokumendid
Sertifikaadid
OC / CB-FR_718516
(0.39 Mo)
Sertifikaadid
VDE-40036739
(0.26 Mo)
Sertifikaadid
NF-632116A
(0.21 Mo)
Sertifikaadid
OC / CB-FR 644530B
(0.56 Mo)
VALIGE TEGEVUS