![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067741-LEGRAND-1000.jpg)
DUAL CONTROL
Legrand
DUAL CONTROL
REF. 067741
EAN number.
3245060677411
7,39 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Two-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | Yes |
---|---|
Colour | White |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 9.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Dokumentatsioon
1 dokument
Tehniline leht
2 dokumendid
Sertifikaadid
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Sertifikaadid
OC / CB-FR_709693
(1.38 Mo)
VALIGE TEGEVUS