DRYWALL BOX 4P BATIBOX
Legrand
DRYWALL BOX 4P BATIBOX
REF. 090544
EAN number.
3245060905446
9,93 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Hollow wall |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | 4-fold |
Equipped with | None |
Diameter | 67 mm |
Length | 284 mm |
Width | 72.8 mm |
Inner depth | 40 mm |
For number of electric fittings | 10 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 12 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentatsioon
VALIGE TEGEVUS