![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/005101_pw_93551.jpg)
Drivia Small insulated narrow tray - GTL built-in - for 1 row box + 51 mm thick base plate
DRIVIA
Legrand
Drivia Small insulated narrow tray - GTL built-in - for 1 row box + 51 mm thick base plate
REF. 005103
EAN number.
3245060051037
Small insulated narrow tray : Thanks to an optimized access, this box allows a quick and easy installation.
54,73 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 13 |
Type of covering | None |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 105 mm |
Built-in height | 546 mm |
Built-in width | 336 mm |
Inner depth | 105 mm |
Earthing terminal block | No |
Neutral terminal block | No |
---|---|
DIN-rail | No |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | Other |
Height | 550 mm |
Width | 340 mm |
Enclosure capacity (Nb of modules) | 13 |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |