![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/005121_pw_93552.jpg)
Drivia Insulating door - for narrow bin 051 03 - GTL flush-mounted - IP 40 - IK 07 - white
DRIVIA
Legrand
Drivia Insulating door - for narrow bin 051 03 - GTL flush-mounted - IP 40 - IK 07 - white
REF. 005123
EAN number.
3245060051235
Isolating white door : This door brings a perfect finish to the Drivia isolating flush box.
59,13 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Lock door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 345 mm |
Height | 262.5 mm |
Depth | 21 mm |
EMC-version | No |
---|---|
Material | Plastic |
Surface finishing | Other |
Colour | White |
Degree of protection (IP) | IP40 |
Degree of protection (NEMA) | 1 |