DPX3 630 DIRECT ROTARY HANDLE DIRECT STAND. EMERGENCY
DPX3 630
Legrand
DPX3 630 DIRECT ROTARY HANDLE DIRECT STAND. EMERGENCY
REF. 420175
EAN number.
3414971066878
79,13 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Other |
---|---|
Suitable for emergency stop | Yes |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
Suitable for switch disconnector | No |
Width | 111 mm |
Height | 94 mm |
---|---|
Depth | 92 mm |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Halogen free | Yes |
Dokumentatsioon
1 dokument
Kokkupaneku juhend
1 dokument
Autocad 3D
VALIGE TEGEVUS