Liigu edasi põhisisu juurde
Logo print

DOUBLE TWO-WAY 10AX CLAW WHITE

Legrand

DOUBLE TWO-WAY 10AX CLAW WHITE

REF. 664502 EAN number. 3245066645025
8,65 € / Tükk Product available in 10 Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 2
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 76 mm
Device height 76 mm
Device depth 34 mm
Built-in depth 20 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 1.5-1.5 mm²

Dokumentatsioon

1 dokument
Tehniline leht
F01350EN-02.pdf pdf (1.27 Mo)
3 dokumendid
Sertifikaadid
CEBEC-18686 (3.26 Mo)
Sertifikaadid
OC / CB-FR_719335 (2.67 Mo)
Sertifikaadid
OC / CB-677867 (0.76 Mo)